Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Conveyor belt manager

KIPP presents modular product construction kit

New components and support elements for conveyor systems – flexibility meets process reliability

With a new, modular range of side guides, support elements and connecting components, KIPP now offers sophisticated solutions for plant engineering in conveyor technology. The system is designed for maximum flexibility, stability and user-friendliness – ideal for applications such as the food and packaging industry, special machine construction or automation technology.

Support elements for maximum stability

KIPP offers two- and three-legged foot elements, T-connectors, support heads and pipe connectors for diameters of 48.3 mm and 60.3 mm (DIN EN 10220) to ensure the structural safety of the conveyor system. The robust construction provides reliable protection against deformation and ensures precise alignment of the conveyor belt. Depending on the design, loads between 1.5 kN and 9.6 kN are possible.


Advantages at a glance:

✔️ Individually configurable – modular system

✔️ High material quality – corrosion-resistant, durable components

✔️ Maximum process reliability – fewer malfunctions thanks to precise guidance and stable construction

✔️ Easy integration – suitable for new and existing systems



One system for many requirements

The new product kit from KIPP offers designers and maintenance engineers a practical solution for optimising conveyor lines – flexibly expandable, safe in operation and designed to meet the requirements of modern manufacturing processes.


Find out more: